??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9080295
HELP_VARIABLE
Drawer Length
550 mm
Min.Cabinet depth
554 mm
Hole spacing b1
128
Hole spacing b2
64
Hole spacing b3
32
Hole spacing b4
32
C
483.000 mm
Order Number
9080295
Embedded user actions
Preview - Generation
Formats
Files
3D
2D